Plugin Commands: Prepayment Server#
The prepayment server handles all implemented commands of the prepayment cluster server.
Macros#
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_PREPAYMENT_SERVER_PLUGIN_PREPAYMENT_SERVER_ADD_SNAPSHOT_EVENT
plugin prepayment-server addSnapshotEvent [endpoint:1] [snapshotCause:4]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_PREPAYMENT_SERVER_PLUGIN_PREPAYMENT_SERVER_CHECK_CALENDAR
plugin prepayment-server checkCalendar [utcTime:4]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_PREPAYMENT_SERVER_PLUGIN_PREPAYMENT_SERVER_GET_TOP_UP_PERCENT
plugin prepayment-server getTopUpPercent [endpoint:1] [topUpValue:4]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_PREPAYMENT_SERVER_PLUGIN_PREPAYMENT_SERVER_GET_WEEKDAY_FROM_UTC
plugin prepayment-server getWeekdayFromUtc [utcTime:4]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_PREPAYMENT_SERVER_PLUGIN_PREPAYMENT_SERVER_INIT
plugin prepayment-server init [endpoint:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_PREPAYMENT_SERVER_PLUGIN_PREPAYMENT_SERVER_PUBLISH_PREPAY_SNAPSHOT
plugin prepayment-server publishPrepaySnapshot [nodeId:2] [srcEndpoint:1] [dstEndpoint:1] [snapshotTableIndex:4]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_PREPAYMENT_SERVER_PLUGIN_PREPAYMENT_SERVER_READ_DEBT_ATTRIBS
plugin prepayment-server readDebtAttribs [endpoint:1] [index:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_PREPAYMENT_SERVER_PLUGIN_PREPAYMENT_SERVER_READ_DEBT_LOG
plugin prepayment-server readDebtLog [index:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_PREPAYMENT_SERVER_PLUGIN_PREPAYMENT_SERVER_SCHED_DEBT_REPAY
plugin prepayment-server schedDebtRepay [endpoint:1] [issuerEvtId:4] [debtType:1] [collectTime:2] [startTime:4] [collectFreq:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_PREPAYMENT_SERVER_PLUGIN_PREPAYMENT_SERVER_VERIFY_ATTRIBUTE
plugin prepayment-server verifyAttribute [endpoint:1] [attributeId:2] [attributeSize:1] [expectedAttributeValue:4]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_PREPAYMENT_SERVER_PLUGIN_PREPAYMENT_SERVER_VERIFY_PAYMENT_MODE
plugin prepayment-server verifyPaymentMode [endpoint:1] [expectedPaymentModeValue:2]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_PREPAYMENT_SERVER_PLUGIN_PREPAYMENT_SERVER_WRITE_ATTRIBUTE
plugin prepayment-server writeAttribute [endpoint:1] [attributeId:2] [attributeType:1] [numBytes:1] [value:4]