Plugin Commands: DMP Tuning and Testing#

The DMP Tuning and Testing plugin contributes CLI commands to the application framework to be used for initiating actions related to DMP tuning or testing.

Macros#

#define

plugin dmp-tuning ble set-advertisement-priorities [adv_min:1] [adv_max:1]

#define

plugin dmp-tuning ble set-connection-init-priorities [init_min:1] [init_max:1]

#define

plugin dmp-tuning ble set-connection-priorities [conn_min:1] [conn_max:1]

#define

plugin dmp-tuning ble set-rail-priority-mapping [rail_mapping_offset:1] [rail_mapping_range:1]

#define

plugin dmp-tuning ble set-scan-priorities [scan_min:1] [scan_max:1]

#define

plugin dmp-tuning zigbee set-scheduler-priorities [background-rx:1] [active-rx:1] [active-tx:1]

#define

Macro Definition Documentation#

EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_GET_ADVERTISEMENT_PRIORITIES#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_GET_ADVERTISEMENT_PRIORITIES

plugin dmp-tuning ble get-advertisement-priorities

  • Get BLE advertisement scheduler priorities.


Definition at line 2367 of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc

EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_GET_CONNECTION_INIT_PRIORITIES#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_GET_CONNECTION_INIT_PRIORITIES

plugin dmp-tuning ble get-connection-init-priorities

  • Get BLE connection init scheduler priorities.


Definition at line 2372 of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc

EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_GET_CONNECTION_PRIORITIES#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_GET_CONNECTION_PRIORITIES

plugin dmp-tuning ble get-connection-priorities

  • Get BLE connection scheduler priorities.


Definition at line 2377 of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc

EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_GET_RAIL_PRIORITY_MAPPING#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_GET_RAIL_PRIORITY_MAPPING

plugin dmp-tuning ble get-rail-priority-mapping

  • Get BLE RAIL priority mapping.


Definition at line 2382 of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc

EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_GET_SCAN_PRIORITIES#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_GET_SCAN_PRIORITIES

plugin dmp-tuning ble get-scan-priorities

  • Get BLE scan scheduler priorities.


Definition at line 2387 of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc

EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_SET_ADVERTISEMENT_PRIORITIES#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_SET_ADVERTISEMENT_PRIORITIES

plugin dmp-tuning ble set-advertisement-priorities [adv_min:1] [adv_max:1]

  • Set BLE advertisement scheduler priorities.

    • adv_min - INT8U - Advertisement scheduler pritority - Min.

    • adv_max - INT8U - Advertisement scheduler pritority - Max


Definition at line 2394 of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc

EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_SET_CONNECTION_INIT_PRIORITIES#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_SET_CONNECTION_INIT_PRIORITIES

plugin dmp-tuning ble set-connection-init-priorities [init_min:1] [init_max:1]

  • Set BLE connection init scheduler priorities.

    • init_min - INT8U - Connection init scheduler pritority - Min.

    • init_max - INT8U - Connection init scheduler pritority - Max.


Definition at line 2401 of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc

EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_SET_CONNECTION_PRIORITIES#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_SET_CONNECTION_PRIORITIES

plugin dmp-tuning ble set-connection-priorities [conn_min:1] [conn_max:1]

  • Set BLE connection scheduler priorities.

    • conn_min - INT8U - Connection scheduler pritority - Min.

    • conn_max - INT8U - Connection scheduler pritority - Max.


Definition at line 2408 of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc

EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_SET_RAIL_PRIORITY_MAPPING#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_SET_RAIL_PRIORITY_MAPPING

plugin dmp-tuning ble set-rail-priority-mapping [rail_mapping_offset:1] [rail_mapping_range:1]

  • Set BLE RAIL priority mapping.

    • rail_mapping_offset - INT8U - RAIL mapping offset.

    • rail_mapping_range - INT8U - RAIL mapping range.


Definition at line 2415 of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc

EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_SET_SCAN_PRIORITIES#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_SET_SCAN_PRIORITIES

plugin dmp-tuning ble set-scan-priorities [scan_min:1] [scan_max:1]

  • Set BLE scan scheduler priorities.

    • scan_min - INT8U - Scan scheduler pritority - Min.

    • scan_max - INT8U - Scan scheduler pritority - Max.


Definition at line 2422 of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc

EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_RAIL_DISABLE_CONFIG_SCHEDULER_EVENTS#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_RAIL_DISABLE_CONFIG_SCHEDULER_EVENTS

plugin dmp-tuning rail disable-config-scheduler-events

  • Disable the RAIL config scheduler events.


Definition at line 2427 of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc

EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_RAIL_ENABLE_CONFIG_SCHEDULER_EVENTS#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_RAIL_ENABLE_CONFIG_SCHEDULER_EVENTS

plugin dmp-tuning rail enable-config-scheduler-events

  • Enable the RAIL config scheduler events.


Definition at line 2432 of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc

EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_RAIL_GET_CONFIG_SCHEDULER_EVENTS_ENABLED#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_RAIL_GET_CONFIG_SCHEDULER_EVENTS_ENABLED

plugin dmp-tuning rail get-config-scheduler-events-enabled

  • Get the enable state of the RAIL config scheduler events.


Definition at line 2437 of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc

EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_RAIL_GET_SCHEDULED_EVENT_COUNTERS#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_RAIL_GET_SCHEDULED_EVENT_COUNTERS

plugin dmp-tuning rail get-scheduled-event-counters

  • Get the RAIL config (un)scheduled event counters.


Definition at line 2442 of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc

EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_ZIGBEE_GET_SCHEDULER_PRIORITIES#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_ZIGBEE_GET_SCHEDULER_PRIORITIES

plugin dmp-tuning zigbee get-scheduler-priorities

  • Get scheduler priorities for zigbee.


Definition at line 2447 of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc

EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_ZIGBEE_GET_SLIP_TIME#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_ZIGBEE_GET_SLIP_TIME

plugin dmp-tuning zigbee get-slip-time

  • Get slip time for zigbee.


Definition at line 2452 of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc

EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_ZIGBEE_SET_SCHEDULER_PRIORITIES#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_ZIGBEE_SET_SCHEDULER_PRIORITIES

plugin dmp-tuning zigbee set-scheduler-priorities [background-rx:1] [active-rx:1] [active-tx:1]

  • Set scheduler priorities for zigbee.

    • background-rx - INT8U - Background RX priority.

    • active-rx - INT8U - Active RX priority.

    • active-tx - INT8U - Active TX priority.


Definition at line 2460 of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc

EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_ZIGBEE_SET_SLIP_TIME#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_ZIGBEE_SET_SLIP_TIME

plugin dmp-tuning zigbee set-slip-time [slip-time:4]

  • Set slip time for zigbee.

    • slip-time - INT32U - Slip time.


Definition at line 2466 of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc