Plugin Commands: Manufacturing Library CLI#
CLI commands related to the manufacturing library.
Macros#
plugin mfglib mfgenable [enabled:1]
plugin mfglib programEui [duration:8]
plugin mfglib send message [data:-1] [numPackets:2]
plugin mfglib send random [numPackets:2] [length:1]
plugin mfglib send test [numPackets:2] [length:1]
plugin mfglib set-channel [channel:1]
plugin mfglib set-options [options:1]
plugin mfglib set-power [powerLevel:1] [powerMode:2]
plugin mfglib sleep [duration:2]
plugin mfglib start [useCallback:1]
plugin mfglib status
plugin mfglib stop
plugin mfglib stream start
plugin mfglib stream stop
plugin mfglib tone start
plugin mfglib tone stop
Macro Definition Documentation#
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_MANUFACTURING_LIBRARY_CLI_PLUGIN_MFGLIB_MFGENABLE#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_MANUFACTURING_LIBRARY_CLI_PLUGIN_MFGLIB_MFGENABLE
plugin mfglib mfgenable [enabled:1]
Enable mfglib.
enabled - INT8U - 1 = enable, 0 = disable.
3940
of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_MANUFACTURING_LIBRARY_CLI_PLUGIN_MFGLIB_PROGRAM_EUI#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_MANUFACTURING_LIBRARY_CLI_PLUGIN_MFGLIB_PROGRAM_EUI
plugin mfglib programEui [duration:8]
Program EUI.
duration - IEEE_ADDRESS - IEEE address to program.
3946
of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_MANUFACTURING_LIBRARY_CLI_PLUGIN_MFGLIB_SEND_MESSAGE#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_MANUFACTURING_LIBRARY_CLI_PLUGIN_MFGLIB_SEND_MESSAGE
plugin mfglib send message [data:-1] [numPackets:2]
Send a test message with the specified data in it.
data - OCTET_STRING - The hex data to send, up to 16 bytes.
numPackets - INT16U - The number of packets to send.
3953
of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_MANUFACTURING_LIBRARY_CLI_PLUGIN_MFGLIB_SEND_RANDOM#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_MANUFACTURING_LIBRARY_CLI_PLUGIN_MFGLIB_SEND_RANDOM
plugin mfglib send random [numPackets:2] [length:1]
Send a series of test packets with random data..
numPackets - INT16U - The number of packets to send.
length - INT8U - The length of the packet to send.
3960
of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_MANUFACTURING_LIBRARY_CLI_PLUGIN_MFGLIB_SEND_TEST#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_MANUFACTURING_LIBRARY_CLI_PLUGIN_MFGLIB_SEND_TEST
plugin mfglib send test [numPackets:2] [length:1]
Send a series of test packets with fixed data.
numPackets - INT16U - The number of packets to send.
length - INT8U - The length of the packet to send.
3967
of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_MANUFACTURING_LIBRARY_CLI_PLUGIN_MFGLIB_SET_CHANNEL#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_MANUFACTURING_LIBRARY_CLI_PLUGIN_MFGLIB_SET_CHANNEL
plugin mfglib set-channel [channel:1]
Sets the channel used by the manufacturing library for testing.
channel - INT8U - The 802.15.4 channel number.
3973
of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_MANUFACTURING_LIBRARY_CLI_PLUGIN_MFGLIB_SET_OPTIONS#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_MANUFACTURING_LIBRARY_CLI_PLUGIN_MFGLIB_SET_OPTIONS
plugin mfglib set-options [options:1]
Sets options in the manufacturing library for testing.
options - INT8U - The options bitmask (0 = normal transmit, 1 = CSMA transmit).
3979
of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_MANUFACTURING_LIBRARY_CLI_PLUGIN_MFGLIB_SET_POWER#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_MANUFACTURING_LIBRARY_CLI_PLUGIN_MFGLIB_SET_POWER
plugin mfglib set-power [powerLevel:1] [powerMode:2]
Set the power level and mode for the manufacturing test.
powerLevel - INT8S - The power level
powerMode - INT16U - The power mode
3986
of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_MANUFACTURING_LIBRARY_CLI_PLUGIN_MFGLIB_SLEEP#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_MANUFACTURING_LIBRARY_CLI_PLUGIN_MFGLIB_SLEEP
plugin mfglib sleep [duration:2]
Sleep.
duration - INT16U - Sleep duration (mS).
3992
of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_MANUFACTURING_LIBRARY_CLI_PLUGIN_MFGLIB_START#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_MANUFACTURING_LIBRARY_CLI_PLUGIN_MFGLIB_START
plugin mfglib start [useCallback:1]
Start the mfglib test mode.
useCallback - BOOLEAN - Use the Rx callback.
3998
of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_MANUFACTURING_LIBRARY_CLI_PLUGIN_MFGLIB_STATUS#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_MANUFACTURING_LIBRARY_CLI_PLUGIN_MFGLIB_STATUS
plugin mfglib status
Prints the current status of the manufacturing library.
4003
of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_MANUFACTURING_LIBRARY_CLI_PLUGIN_MFGLIB_STOP#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_MANUFACTURING_LIBRARY_CLI_PLUGIN_MFGLIB_STOP
plugin mfglib stop
Stop the mfglib test mode.
4008
of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_MANUFACTURING_LIBRARY_CLI_PLUGIN_MFGLIB_STREAM_START#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_MANUFACTURING_LIBRARY_CLI_PLUGIN_MFGLIB_STREAM_START
plugin mfglib stream start
Start the stream test.
4013
of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_MANUFACTURING_LIBRARY_CLI_PLUGIN_MFGLIB_STREAM_STOP#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_MANUFACTURING_LIBRARY_CLI_PLUGIN_MFGLIB_STREAM_STOP
plugin mfglib stream stop
Stop the stream test.
4018
of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_MANUFACTURING_LIBRARY_CLI_PLUGIN_MFGLIB_TONE_START#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_MANUFACTURING_LIBRARY_CLI_PLUGIN_MFGLIB_TONE_START
plugin mfglib tone start
Starts a tone test.
4023
of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_MANUFACTURING_LIBRARY_CLI_PLUGIN_MFGLIB_TONE_STOP#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_MANUFACTURING_LIBRARY_CLI_PLUGIN_MFGLIB_TONE_STOP
plugin mfglib tone stop
Stops the tone test.
4028
of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc