Plugin Commands: Idle/Sleep#
The Sleep plugin contributes several commands to the application framework's CLI. These commands are used to control the idling and sleeping behavior of the device.
Macros#
plugin idle-sleep awake-when-not-joined [stayAwakeWhenNotJoined:1]
plugin idle-sleep force-awake [stayAwake:1]
plugin idle-sleep status
Macro Definition Documentation#
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_IDLE_SLEEP_PLUGIN_IDLE_SLEEP_AWAKE_WHEN_NOT_JOINED#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_IDLE_SLEEP_PLUGIN_IDLE_SLEEP_AWAKE_WHEN_NOT_JOINED
plugin idle-sleep awake-when-not-joined [stayAwakeWhenNotJoined:1]
Sets whether the device stays awake when not joined to a ZigBee network.
stayAwakeWhenNotJoined - BOOLEAN - The value indicating whether the device should stay awake when not joined to a ZigBee network.
3670
of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_IDLE_SLEEP_PLUGIN_IDLE_SLEEP_FORCE_AWAKE#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_IDLE_SLEEP_PLUGIN_IDLE_SLEEP_FORCE_AWAKE
plugin idle-sleep force-awake [stayAwake:1]
Sets whether the device is forced to stay awake.
stayAwake - BOOLEAN - The value indicating whether the device should stay awake.
3676
of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_IDLE_SLEEP_PLUGIN_IDLE_SLEEP_STATUS#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_IDLE_SLEEP_PLUGIN_IDLE_SLEEP_STATUS
plugin idle-sleep status
Display the status of the sleeping behavior.
3681
of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc