Plugin Commands: Simple Metering Server#
The metering-server plugin contributes CLI commands to the application framework to be used in conjunction with the Simple Metering cluster in a server context.
Macros#
#define
plugin metering-server toggle-fast-poll-mode [enableFastPolling:1]
Macro Definition Documentation#
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_METERING_SERVER_PLUGIN_METERING_SERVER_TOGGLE_FAST_POLL_MODE#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_METERING_SERVER_PLUGIN_METERING_SERVER_TOGGLE_FAST_POLL_MODE
plugin metering-server toggle-fast-poll-mode [enableFastPolling:1]
Disable fast polling mode for testing.
enableFastPolling - BOOLEAN - 0 to disable fast polling mode and any other value to enable it
Definition at line
6195
of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc