Structure for ZCL command "GetHolidayScheduleResponse" from "Door Lock".

Public Attributes#

uint8_t
uint8_t
uint32_t

Public Attribute Documentation#

scheduleId#

uint8_t __zcl_door_lock_cluster_get_holiday_schedule_response_command::scheduleId

Definition at line 6683 of file app/zaptest/unit-test/zap-command-structs.h

status#

uint8_t __zcl_door_lock_cluster_get_holiday_schedule_response_command::status

Definition at line 6684 of file app/zaptest/unit-test/zap-command-structs.h

localStartTime#

uint32_t __zcl_door_lock_cluster_get_holiday_schedule_response_command::localStartTime

Definition at line 6685 of file app/zaptest/unit-test/zap-command-structs.h

localEndTime#

uint32_t __zcl_door_lock_cluster_get_holiday_schedule_response_command::localEndTime

Definition at line 6686 of file app/zaptest/unit-test/zap-command-structs.h

operatingModeDuringHoliday#

uint8_t __zcl_door_lock_cluster_get_holiday_schedule_response_command::operatingModeDuringHoliday

Definition at line 6687 of file app/zaptest/unit-test/zap-command-structs.h