Structure for ZCL command "GetDisposableScheduleResponse" from "Door Lock".

Public Attributes#

uint16_t
uint8_t
uint32_t

Public Attribute Documentation#

userId#

uint16_t __zcl_door_lock_cluster_get_disposable_schedule_response_command::userId

Definition at line 3543 of file app/zaptest/unit-test/zap-command-structs.h

status#

uint8_t __zcl_door_lock_cluster_get_disposable_schedule_response_command::status

Definition at line 3544 of file app/zaptest/unit-test/zap-command-structs.h

localStartTime#

uint32_t __zcl_door_lock_cluster_get_disposable_schedule_response_command::localStartTime

Definition at line 3545 of file app/zaptest/unit-test/zap-command-structs.h

localEndTime#

uint32_t __zcl_door_lock_cluster_get_disposable_schedule_response_command::localEndTime

Definition at line 3546 of file app/zaptest/unit-test/zap-command-structs.h