Structure for ZCL command "ReportEventStatus" from "Demand Response and Load Control".

Public Attribute Documentation#

issuerEventId#

uint32_t __zcl_demand_response_and_load_control_cluster_report_event_status_command::issuerEventId

eventStatus#

uint8_t __zcl_demand_response_and_load_control_cluster_report_event_status_command::eventStatus

eventStatusTime#

uint32_t __zcl_demand_response_and_load_control_cluster_report_event_status_command::eventStatusTime

criticalityLevelApplied#

uint8_t __zcl_demand_response_and_load_control_cluster_report_event_status_command::criticalityLevelApplied

coolingTemperatureSetPointApplied#

uint16_t __zcl_demand_response_and_load_control_cluster_report_event_status_command::coolingTemperatureSetPointApplied

heatingTemperatureSetPointApplied#

uint16_t __zcl_demand_response_and_load_control_cluster_report_event_status_command::heatingTemperatureSetPointApplied

averageLoadAdjustmentPercentageApplied#

int8_t __zcl_demand_response_and_load_control_cluster_report_event_status_command::averageLoadAdjustmentPercentageApplied

dutyCycleApplied#

uint8_t __zcl_demand_response_and_load_control_cluster_report_event_status_command::dutyCycleApplied

eventControl#

uint8_t __zcl_demand_response_and_load_control_cluster_report_event_status_command::eventControl

signatureType#

uint8_t __zcl_demand_response_and_load_control_cluster_report_event_status_command::signatureType

signature#

uint8_t* __zcl_demand_response_and_load_control_cluster_report_event_status_command::signature