Structure for ZCL command "ZoneStatusChangeNotification" from "IAS Zone".

Public Attributes#

uint16_t
uint8_t
uint16_t

Public Attribute Documentation#

zoneStatus#

uint16_t __zcl_ias_zone_cluster_zone_status_change_notification_command::zoneStatus

Definition at line 118 of file app/zaptest/unit-test/zap-command-structs.h

extendedStatus#

uint8_t __zcl_ias_zone_cluster_zone_status_change_notification_command::extendedStatus

Definition at line 119 of file app/zaptest/unit-test/zap-command-structs.h

zoneId#

uint8_t __zcl_ias_zone_cluster_zone_status_change_notification_command::zoneId

Definition at line 120 of file app/zaptest/unit-test/zap-command-structs.h

delay#

uint16_t __zcl_ias_zone_cluster_zone_status_change_notification_command::delay

Definition at line 121 of file app/zaptest/unit-test/zap-command-structs.h