Structure for ZCL command "SetUncontrolledFlowThreshold" from "Simple Metering".
Public Attribute Documentation#
providerId#
uint32_t __zcl_simple_metering_cluster_set_uncontrolled_flow_threshold_command::providerId
issuerEventId#
uint32_t __zcl_simple_metering_cluster_set_uncontrolled_flow_threshold_command::issuerEventId
uncontrolledFlowThreshold#
uint16_t __zcl_simple_metering_cluster_set_uncontrolled_flow_threshold_command::uncontrolledFlowThreshold
unitOfMeasure#
uint8_t __zcl_simple_metering_cluster_set_uncontrolled_flow_threshold_command::unitOfMeasure
multiplier#
uint16_t __zcl_simple_metering_cluster_set_uncontrolled_flow_threshold_command::multiplier
stabilisationPeriod#
uint8_t __zcl_simple_metering_cluster_set_uncontrolled_flow_threshold_command::stabilisationPeriod
measurementPeriod#
uint16_t __zcl_simple_metering_cluster_set_uncontrolled_flow_threshold_command::measurementPeriod