Structure for ZCL command "ZoneStatusChanged" from "IAS ACE".

Public Attributes#

uint8_t
uint16_t
uint8_t *

Public Attribute Documentation#

zoneId#

uint8_t __zcl_ias_ace_cluster_zone_status_changed_command::zoneId

Definition at line 5959 of file app/zaptest/unit-test/zap-command-structs.h

zoneStatus#

uint16_t __zcl_ias_ace_cluster_zone_status_changed_command::zoneStatus

Definition at line 5960 of file app/zaptest/unit-test/zap-command-structs.h

audibleNotification#

uint8_t __zcl_ias_ace_cluster_zone_status_changed_command::audibleNotification

Definition at line 5961 of file app/zaptest/unit-test/zap-command-structs.h

zoneLabel#

uint8_t* __zcl_ias_ace_cluster_zone_status_changed_command::zoneLabel

Definition at line 5962 of file app/zaptest/unit-test/zap-command-structs.h