Structure for ZCL command "ImageNotify" from "Over the Air Bootloading".

Public Attributes#

uint16_t

Public Attribute Documentation#

payloadType#

uint8_t __zcl_over_the_air_bootloading_cluster_image_notify_command::payloadType

Definition at line 2040 of file app/zaptest/unit-test/zap-command-structs.h

queryJitter#

uint8_t __zcl_over_the_air_bootloading_cluster_image_notify_command::queryJitter

Definition at line 2041 of file app/zaptest/unit-test/zap-command-structs.h

manufacturerId#

uint16_t __zcl_over_the_air_bootloading_cluster_image_notify_command::manufacturerId

Definition at line 2042 of file app/zaptest/unit-test/zap-command-structs.h

imageType#

uint16_t __zcl_over_the_air_bootloading_cluster_image_notify_command::imageType

Definition at line 2043 of file app/zaptest/unit-test/zap-command-structs.h

newFileVersion#

uint32_t __zcl_over_the_air_bootloading_cluster_image_notify_command::newFileVersion

Definition at line 2044 of file app/zaptest/unit-test/zap-command-structs.h