Structure for ZCL command "SetWeekdaySchedule" from "Door Lock".

Public Attributes#

uint8_t
uint16_t
uint8_t
uint8_t
uint8_t
uint8_t

Public Attribute Documentation#

scheduleId#

uint8_t __zcl_door_lock_cluster_set_weekday_schedule_command::scheduleId

userId#

uint16_t __zcl_door_lock_cluster_set_weekday_schedule_command::userId

daysMask#

uint8_t __zcl_door_lock_cluster_set_weekday_schedule_command::daysMask

startHour#

uint8_t __zcl_door_lock_cluster_set_weekday_schedule_command::startHour

startMinute#

uint8_t __zcl_door_lock_cluster_set_weekday_schedule_command::startMinute

endHour#

uint8_t __zcl_door_lock_cluster_set_weekday_schedule_command::endHour

endMinute#

uint8_t __zcl_door_lock_cluster_set_weekday_schedule_command::endMinute