Structure for ZCL command "PublishConversionFactor" from "Price".

Public Attributes#

uint32_t

Public Attribute Documentation#

issuerEventId#

uint32_t __zcl_price_cluster_publish_conversion_factor_command::issuerEventId

Definition at line 5352 of file app/zaptest/unit-test/zap-command-structs.h

startTime#

uint32_t __zcl_price_cluster_publish_conversion_factor_command::startTime

Definition at line 5353 of file app/zaptest/unit-test/zap-command-structs.h

conversionFactor#

uint32_t __zcl_price_cluster_publish_conversion_factor_command::conversionFactor

Definition at line 5354 of file app/zaptest/unit-test/zap-command-structs.h

conversionFactorTrailingDigit#

uint8_t __zcl_price_cluster_publish_conversion_factor_command::conversionFactorTrailingDigit

Definition at line 5355 of file app/zaptest/unit-test/zap-command-structs.h