Structure for ZCL command "RssiResponse" from "RSSI Location".

Public Attributes#

int8_t

Public Attribute Documentation#

replyingDevice#

uint8_t __zcl_rssi_location_cluster_rssi_response_command::replyingDevice[8]

Definition at line 2269 of file app/zaptest/unit-test/zap-command-structs.h

coordinate1#

int16_t __zcl_rssi_location_cluster_rssi_response_command::coordinate1

Definition at line 2270 of file app/zaptest/unit-test/zap-command-structs.h

coordinate2#

int16_t __zcl_rssi_location_cluster_rssi_response_command::coordinate2

Definition at line 2271 of file app/zaptest/unit-test/zap-command-structs.h

coordinate3#

int16_t __zcl_rssi_location_cluster_rssi_response_command::coordinate3

Definition at line 2272 of file app/zaptest/unit-test/zap-command-structs.h

rssi#

int8_t __zcl_rssi_location_cluster_rssi_response_command::rssi

Definition at line 2273 of file app/zaptest/unit-test/zap-command-structs.h

numberRssiMeasurements#

uint8_t __zcl_rssi_location_cluster_rssi_response_command::numberRssiMeasurements

Definition at line 2274 of file app/zaptest/unit-test/zap-command-structs.h