Structure for ZCL command "UpgradeEndResponse" from "Over the Air Bootloading".

Public Attributes#

uint16_t
uint32_t
uint32_t
uint32_t

Public Attribute Documentation#

manufacturerId#

uint16_t __zcl_over_the_air_bootloading_cluster_upgrade_end_response_command::manufacturerId

Definition at line 3291 of file app/zaptest/unit-test/zap-command-structs.h

imageType#

uint16_t __zcl_over_the_air_bootloading_cluster_upgrade_end_response_command::imageType

Definition at line 3292 of file app/zaptest/unit-test/zap-command-structs.h

fileVersion#

uint32_t __zcl_over_the_air_bootloading_cluster_upgrade_end_response_command::fileVersion

Definition at line 3293 of file app/zaptest/unit-test/zap-command-structs.h

currentTime#

uint32_t __zcl_over_the_air_bootloading_cluster_upgrade_end_response_command::currentTime

Definition at line 3294 of file app/zaptest/unit-test/zap-command-structs.h

upgradeTime#

uint32_t __zcl_over_the_air_bootloading_cluster_upgrade_end_response_command::upgradeTime

Definition at line 3295 of file app/zaptest/unit-test/zap-command-structs.h