Structure for ZCL command "MessageConfirmation" from "Messaging".

Public Attributes#

uint32_t

Public Attribute Documentation#

messageId#

uint32_t __zcl_messaging_cluster_message_confirmation_command::messageId

Definition at line 5280 of file app/zaptest/unit-test/zap-command-structs.h

confirmationTime#

uint32_t __zcl_messaging_cluster_message_confirmation_command::confirmationTime

Definition at line 5281 of file app/zaptest/unit-test/zap-command-structs.h

messageConfirmationControl#

uint8_t __zcl_messaging_cluster_message_confirmation_command::messageConfirmationControl

Definition at line 5282 of file app/zaptest/unit-test/zap-command-structs.h

messageResponse#

uint8_t* __zcl_messaging_cluster_message_confirmation_command::messageResponse

Definition at line 5283 of file app/zaptest/unit-test/zap-command-structs.h