Structure for ZCL command "EnableWwahAppEventRetryAlgorithm" from "SL Works With All Hubs".

Public Attribute Documentation#

firstBackoffTimeSeconds#

uint8_t __zcl_sl_works_with_all_hubs_cluster_enable_wwah_app_event_retry_algorithm_command::firstBackoffTimeSeconds

Definition at line 6666 of file app/zaptest/unit-test/zap-command-structs.h

backoffSeqCommonRatio#

uint8_t __zcl_sl_works_with_all_hubs_cluster_enable_wwah_app_event_retry_algorithm_command::backoffSeqCommonRatio

Definition at line 6667 of file app/zaptest/unit-test/zap-command-structs.h

maxBackoffTimeSeconds#

uint32_t __zcl_sl_works_with_all_hubs_cluster_enable_wwah_app_event_retry_algorithm_command::maxBackoffTimeSeconds

Definition at line 6668 of file app/zaptest/unit-test/zap-command-structs.h

maxRedeliveryAttempts#

uint8_t __zcl_sl_works_with_all_hubs_cluster_enable_wwah_app_event_retry_algorithm_command::maxRedeliveryAttempts

Definition at line 6669 of file app/zaptest/unit-test/zap-command-structs.h