Structure for ZCL command "UseTrustCenterForClusterServerResponse" from "SL Works With All Hubs".

Public Attributes#

uint8_t
uint8_t *

Public Attribute Documentation#

status#

uint8_t __zcl_sl_works_with_all_hubs_cluster_use_trust_center_for_cluster_server_response_command::status

clusterStatusLength#

uint8_t __zcl_sl_works_with_all_hubs_cluster_use_trust_center_for_cluster_server_response_command::clusterStatusLength

clusterStatus#

uint8_t* __zcl_sl_works_with_all_hubs_cluster_use_trust_center_for_cluster_server_response_command::clusterStatus