Structure for ZCL command "DisplayProtectedMessage" from "Messaging".

Public Attributes#

uint32_t
uint32_t
uint8_t *

Public Attribute Documentation#

messageId#

uint32_t __zcl_messaging_cluster_display_protected_message_command::messageId

Definition at line 3919 of file app/zaptest/unit-test/zap-command-structs.h

messageControl#

uint8_t __zcl_messaging_cluster_display_protected_message_command::messageControl

Definition at line 3920 of file app/zaptest/unit-test/zap-command-structs.h

startTime#

uint32_t __zcl_messaging_cluster_display_protected_message_command::startTime

Definition at line 3921 of file app/zaptest/unit-test/zap-command-structs.h

durationInMinutes#

uint16_t __zcl_messaging_cluster_display_protected_message_command::durationInMinutes

Definition at line 3922 of file app/zaptest/unit-test/zap-command-structs.h

message#

uint8_t* __zcl_messaging_cluster_display_protected_message_command::message

Definition at line 3923 of file app/zaptest/unit-test/zap-command-structs.h

optionalExtendedMessageControl#

uint8_t __zcl_messaging_cluster_display_protected_message_command::optionalExtendedMessageControl

Definition at line 3924 of file app/zaptest/unit-test/zap-command-structs.h