Structure for ZCL command "MatchProtocolAddressResponse" from "Generic Tunnel".

Public Attributes#

Public Attribute Documentation#

deviceIeeeAddress#

uint8_t __zcl_generic_tunnel_cluster_match_protocol_address_response_command::deviceIeeeAddress[8]

Definition at line 2373 of file app/zaptest/unit-test/zap-command-structs.h

protocolAddress#

uint8_t* __zcl_generic_tunnel_cluster_match_protocol_address_response_command::protocolAddress

Definition at line 2374 of file app/zaptest/unit-test/zap-command-structs.h