Structure for ZCL command "NetworkStartRequest" from "ZLL Commissioning".

Public Attribute Documentation#

transaction#

uint32_t __zcl_zll_commissioning_cluster_network_start_request_command::transaction

Definition at line 4145 of file app/zaptest/unit-test/zap-command-structs.h

extendedPanId#

uint8_t __zcl_zll_commissioning_cluster_network_start_request_command::extendedPanId[8]

Definition at line 4146 of file app/zaptest/unit-test/zap-command-structs.h

keyIndex#

uint8_t __zcl_zll_commissioning_cluster_network_start_request_command::keyIndex

Definition at line 4147 of file app/zaptest/unit-test/zap-command-structs.h

encryptedNetworkKey#

uint8_t __zcl_zll_commissioning_cluster_network_start_request_command::encryptedNetworkKey[16]

Definition at line 4148 of file app/zaptest/unit-test/zap-command-structs.h

logicalChannel#

uint8_t __zcl_zll_commissioning_cluster_network_start_request_command::logicalChannel

Definition at line 4149 of file app/zaptest/unit-test/zap-command-structs.h

panId#

uint16_t __zcl_zll_commissioning_cluster_network_start_request_command::panId

Definition at line 4150 of file app/zaptest/unit-test/zap-command-structs.h

networkAddress#

uint16_t __zcl_zll_commissioning_cluster_network_start_request_command::networkAddress

Definition at line 4151 of file app/zaptest/unit-test/zap-command-structs.h

groupIdentifiersBegin#

uint16_t __zcl_zll_commissioning_cluster_network_start_request_command::groupIdentifiersBegin

Definition at line 4152 of file app/zaptest/unit-test/zap-command-structs.h

groupIdentifiersEnd#

uint16_t __zcl_zll_commissioning_cluster_network_start_request_command::groupIdentifiersEnd

Definition at line 4153 of file app/zaptest/unit-test/zap-command-structs.h

freeNetworkAddressRangeBegin#

uint16_t __zcl_zll_commissioning_cluster_network_start_request_command::freeNetworkAddressRangeBegin

Definition at line 4154 of file app/zaptest/unit-test/zap-command-structs.h

freeNetworkAddressRangeEnd#

uint16_t __zcl_zll_commissioning_cluster_network_start_request_command::freeNetworkAddressRangeEnd

Definition at line 4155 of file app/zaptest/unit-test/zap-command-structs.h

freeGroupIdentifierRangeBegin#

uint16_t __zcl_zll_commissioning_cluster_network_start_request_command::freeGroupIdentifierRangeBegin

Definition at line 4156 of file app/zaptest/unit-test/zap-command-structs.h

freeGroupIdentifierRangeEnd#

uint16_t __zcl_zll_commissioning_cluster_network_start_request_command::freeGroupIdentifierRangeEnd

Definition at line 4157 of file app/zaptest/unit-test/zap-command-structs.h

initiatorIeeeAddress#

uint8_t __zcl_zll_commissioning_cluster_network_start_request_command::initiatorIeeeAddress[8]

Definition at line 4158 of file app/zaptest/unit-test/zap-command-structs.h

initiatorNetworkAddress#

uint16_t __zcl_zll_commissioning_cluster_network_start_request_command::initiatorNetworkAddress

Definition at line 4159 of file app/zaptest/unit-test/zap-command-structs.h