Structure for ZCL command "LocationDataResponse" from "RSSI Location".

Public Attributes#

uint8_t
int16_t
uint16_t

Public Attribute Documentation#

status#

uint8_t __zcl_rssi_location_cluster_location_data_response_command::status

Definition at line 1211 of file app/zaptest/unit-test/zap-command-structs.h

locationType#

uint8_t __zcl_rssi_location_cluster_location_data_response_command::locationType

Definition at line 1212 of file app/zaptest/unit-test/zap-command-structs.h

coordinate1#

int16_t __zcl_rssi_location_cluster_location_data_response_command::coordinate1

Definition at line 1213 of file app/zaptest/unit-test/zap-command-structs.h

coordinate2#

int16_t __zcl_rssi_location_cluster_location_data_response_command::coordinate2

Definition at line 1214 of file app/zaptest/unit-test/zap-command-structs.h

coordinate3#

int16_t __zcl_rssi_location_cluster_location_data_response_command::coordinate3

Definition at line 1215 of file app/zaptest/unit-test/zap-command-structs.h

power#

int16_t __zcl_rssi_location_cluster_location_data_response_command::power

Definition at line 1216 of file app/zaptest/unit-test/zap-command-structs.h

pathLossExponent#

uint16_t __zcl_rssi_location_cluster_location_data_response_command::pathLossExponent

Definition at line 1217 of file app/zaptest/unit-test/zap-command-structs.h

locationMethod#

uint8_t __zcl_rssi_location_cluster_location_data_response_command::locationMethod

Definition at line 1218 of file app/zaptest/unit-test/zap-command-structs.h

qualityMeasure#

uint8_t __zcl_rssi_location_cluster_location_data_response_command::qualityMeasure

Definition at line 1219 of file app/zaptest/unit-test/zap-command-structs.h

locationAge#

uint16_t __zcl_rssi_location_cluster_location_data_response_command::locationAge

Definition at line 1220 of file app/zaptest/unit-test/zap-command-structs.h