Structure for ZCL command "GetSampledDataResponse" from "Simple Metering".

Public Attributes#

uint16_t
uint8_t
uint8_t *

Public Attribute Documentation#

sampleId#

uint16_t __zcl_simple_metering_cluster_get_sampled_data_response_command::sampleId

Definition at line 3700 of file app/zaptest/unit-test/zap-command-structs.h

sampleStartTime#

uint32_t __zcl_simple_metering_cluster_get_sampled_data_response_command::sampleStartTime

Definition at line 3701 of file app/zaptest/unit-test/zap-command-structs.h

sampleType#

uint8_t __zcl_simple_metering_cluster_get_sampled_data_response_command::sampleType

Definition at line 3702 of file app/zaptest/unit-test/zap-command-structs.h

sampleRequestInterval#

uint16_t __zcl_simple_metering_cluster_get_sampled_data_response_command::sampleRequestInterval

Definition at line 3703 of file app/zaptest/unit-test/zap-command-structs.h

numberOfSamples#

uint16_t __zcl_simple_metering_cluster_get_sampled_data_response_command::numberOfSamples

Definition at line 3704 of file app/zaptest/unit-test/zap-command-structs.h

samples#

uint8_t* __zcl_simple_metering_cluster_get_sampled_data_response_command::samples

Definition at line 3705 of file app/zaptest/unit-test/zap-command-structs.h