Structure for ZCL command "SetMaximumCreditLimit" from "Prepayment".

Public Attributes#

uint32_t

Public Attribute Documentation#

providerId#

uint32_t __zcl_prepayment_cluster_set_maximum_credit_limit_command::providerId

Definition at line 4921 of file app/zaptest/unit-test/zap-command-structs.h

issuerEventId#

uint32_t __zcl_prepayment_cluster_set_maximum_credit_limit_command::issuerEventId

Definition at line 4922 of file app/zaptest/unit-test/zap-command-structs.h

implementationDateTime#

uint32_t __zcl_prepayment_cluster_set_maximum_credit_limit_command::implementationDateTime

Definition at line 4923 of file app/zaptest/unit-test/zap-command-structs.h

maximumCreditLevel#

uint32_t __zcl_prepayment_cluster_set_maximum_credit_limit_command::maximumCreditLevel

Definition at line 4924 of file app/zaptest/unit-test/zap-command-structs.h

maximumCreditPerTopUp#

uint32_t __zcl_prepayment_cluster_set_maximum_credit_limit_command::maximumCreditPerTopUp

Definition at line 4925 of file app/zaptest/unit-test/zap-command-structs.h