Structure for ZCL command "PublishBlockPeriod" from "Price".

Public Attribute Documentation#

providerId#

uint32_t __zcl_price_cluster_publish_block_period_command::providerId

Definition at line 4854 of file app/zaptest/unit-test/zap-command-structs.h

issuerEventId#

uint32_t __zcl_price_cluster_publish_block_period_command::issuerEventId

Definition at line 4855 of file app/zaptest/unit-test/zap-command-structs.h

blockPeriodStartTime#

uint32_t __zcl_price_cluster_publish_block_period_command::blockPeriodStartTime

Definition at line 4856 of file app/zaptest/unit-test/zap-command-structs.h

blockPeriodDuration#

uint32_t __zcl_price_cluster_publish_block_period_command::blockPeriodDuration

Definition at line 4857 of file app/zaptest/unit-test/zap-command-structs.h

blockPeriodControl#

uint8_t __zcl_price_cluster_publish_block_period_command::blockPeriodControl

Definition at line 4858 of file app/zaptest/unit-test/zap-command-structs.h

blockPeriodDurationType#

uint8_t __zcl_price_cluster_publish_block_period_command::blockPeriodDurationType

Definition at line 4859 of file app/zaptest/unit-test/zap-command-structs.h

tariffType#

uint8_t __zcl_price_cluster_publish_block_period_command::tariffType

Definition at line 4860 of file app/zaptest/unit-test/zap-command-structs.h

tariffResolutionPeriod#

uint8_t __zcl_price_cluster_publish_block_period_command::tariffResolutionPeriod

Definition at line 4861 of file app/zaptest/unit-test/zap-command-structs.h