Structure for ZCL command "RequestTunnel" from "Tunneling".

Public Attribute Documentation#

protocolId#

uint8_t __zcl_tunneling_cluster_request_tunnel_command::protocolId

Definition at line 6264 of file app/zaptest/unit-test/zap-command-structs.h

manufacturerCode#

uint16_t __zcl_tunneling_cluster_request_tunnel_command::manufacturerCode

Definition at line 6265 of file app/zaptest/unit-test/zap-command-structs.h

flowControlSupport#

uint8_t __zcl_tunneling_cluster_request_tunnel_command::flowControlSupport

Definition at line 6266 of file app/zaptest/unit-test/zap-command-structs.h

maximumIncomingTransferSize#

uint16_t __zcl_tunneling_cluster_request_tunnel_command::maximumIncomingTransferSize

Definition at line 6267 of file app/zaptest/unit-test/zap-command-structs.h