Structure for ZCL command "ShortAddressChange" from "SL Works With All Hubs".

Public Attributes#

uint16_t

Public Attribute Documentation#

deviceEui64#

uint8_t __zcl_sl_works_with_all_hubs_cluster_short_address_change_command::deviceEui64[8]

Definition at line 2290 of file app/zaptest/unit-test/zap-command-structs.h

deviceShort#

uint16_t __zcl_sl_works_with_all_hubs_cluster_short_address_change_command::deviceShort

Definition at line 2291 of file app/zaptest/unit-test/zap-command-structs.h