Structure for ZCL command "PublishEvent" from "Events".

Public Attributes#

uint8_t
uint16_t
uint32_t
uint8_t *

Public Attribute Documentation#

logId#

uint8_t __zcl_events_cluster_publish_event_command::logId

Definition at line 1816 of file app/zaptest/unit-test/zap-command-structs.h

eventId#

uint16_t __zcl_events_cluster_publish_event_command::eventId

Definition at line 1817 of file app/zaptest/unit-test/zap-command-structs.h

eventTime#

uint32_t __zcl_events_cluster_publish_event_command::eventTime

Definition at line 1818 of file app/zaptest/unit-test/zap-command-structs.h

eventControl#

uint8_t __zcl_events_cluster_publish_event_command::eventControl

Definition at line 1819 of file app/zaptest/unit-test/zap-command-structs.h

eventData#

uint8_t* __zcl_events_cluster_publish_event_command::eventData

Definition at line 1820 of file app/zaptest/unit-test/zap-command-structs.h