Structure for ZCL command "ColorLoopSet" from "Color Control".

Public Attributes#

uint8_t
uint8_t
uint16_t
uint16_t

Public Attribute Documentation#

updateFlags#

uint8_t __zcl_color_control_cluster_color_loop_set_command::updateFlags

Definition at line 328 of file app/zaptest/unit-test/zap-command-structs.h

action#

uint8_t __zcl_color_control_cluster_color_loop_set_command::action

Definition at line 329 of file app/zaptest/unit-test/zap-command-structs.h

direction#

uint8_t __zcl_color_control_cluster_color_loop_set_command::direction

Definition at line 330 of file app/zaptest/unit-test/zap-command-structs.h

time#

uint16_t __zcl_color_control_cluster_color_loop_set_command::time

Definition at line 331 of file app/zaptest/unit-test/zap-command-structs.h

startHue#

uint16_t __zcl_color_control_cluster_color_loop_set_command::startHue

Definition at line 332 of file app/zaptest/unit-test/zap-command-structs.h

optionsMask#

uint8_t __zcl_color_control_cluster_color_loop_set_command::optionsMask

Definition at line 333 of file app/zaptest/unit-test/zap-command-structs.h

optionsOverride#

uint8_t __zcl_color_control_cluster_color_loop_set_command::optionsOverride

Definition at line 334 of file app/zaptest/unit-test/zap-command-structs.h