Structure for ZCL command "NetworkJoinRouterRequest" from "ZLL Commissioning".

Public Attribute Documentation#

transaction#

uint32_t __zcl_zll_commissioning_cluster_network_join_router_request_command::transaction

Definition at line 4184 of file app/zaptest/unit-test/zap-command-structs.h

extendedPanId#

uint8_t __zcl_zll_commissioning_cluster_network_join_router_request_command::extendedPanId[8]

Definition at line 4185 of file app/zaptest/unit-test/zap-command-structs.h

keyIndex#

uint8_t __zcl_zll_commissioning_cluster_network_join_router_request_command::keyIndex

Definition at line 4186 of file app/zaptest/unit-test/zap-command-structs.h

encryptedNetworkKey#

uint8_t __zcl_zll_commissioning_cluster_network_join_router_request_command::encryptedNetworkKey[16]

Definition at line 4187 of file app/zaptest/unit-test/zap-command-structs.h

networkUpdateId#

uint8_t __zcl_zll_commissioning_cluster_network_join_router_request_command::networkUpdateId

Definition at line 4188 of file app/zaptest/unit-test/zap-command-structs.h

logicalChannel#

uint8_t __zcl_zll_commissioning_cluster_network_join_router_request_command::logicalChannel

Definition at line 4189 of file app/zaptest/unit-test/zap-command-structs.h

panId#

uint16_t __zcl_zll_commissioning_cluster_network_join_router_request_command::panId

Definition at line 4190 of file app/zaptest/unit-test/zap-command-structs.h

networkAddress#

uint16_t __zcl_zll_commissioning_cluster_network_join_router_request_command::networkAddress

Definition at line 4191 of file app/zaptest/unit-test/zap-command-structs.h

groupIdentifiersBegin#

uint16_t __zcl_zll_commissioning_cluster_network_join_router_request_command::groupIdentifiersBegin

Definition at line 4192 of file app/zaptest/unit-test/zap-command-structs.h

groupIdentifiersEnd#

uint16_t __zcl_zll_commissioning_cluster_network_join_router_request_command::groupIdentifiersEnd

Definition at line 4193 of file app/zaptest/unit-test/zap-command-structs.h

freeNetworkAddressRangeBegin#

uint16_t __zcl_zll_commissioning_cluster_network_join_router_request_command::freeNetworkAddressRangeBegin

Definition at line 4194 of file app/zaptest/unit-test/zap-command-structs.h

freeNetworkAddressRangeEnd#

uint16_t __zcl_zll_commissioning_cluster_network_join_router_request_command::freeNetworkAddressRangeEnd

Definition at line 4195 of file app/zaptest/unit-test/zap-command-structs.h

freeGroupIdentifierRangeBegin#

uint16_t __zcl_zll_commissioning_cluster_network_join_router_request_command::freeGroupIdentifierRangeBegin

Definition at line 4196 of file app/zaptest/unit-test/zap-command-structs.h

freeGroupIdentifierRangeEnd#

uint16_t __zcl_zll_commissioning_cluster_network_join_router_request_command::freeGroupIdentifierRangeEnd

Definition at line 4197 of file app/zaptest/unit-test/zap-command-structs.h