Structure for ZCL command "GpTunnelingStop" from "Green Power".

Public Attributes#

uint8_t
uint32_t
uint8_t
uint8_t

Public Attribute Documentation#

options#

uint8_t __zcl_green_power_cluster_gp_tunneling_stop_command::options

gpdSrcId#

uint32_t __zcl_green_power_cluster_gp_tunneling_stop_command::gpdSrcId

gpdIeee#

uint8_t __zcl_green_power_cluster_gp_tunneling_stop_command::gpdIeee[8]

endpoint#

uint8_t __zcl_green_power_cluster_gp_tunneling_stop_command::endpoint

gpdSecurityFrameCounter#

uint32_t __zcl_green_power_cluster_gp_tunneling_stop_command::gpdSecurityFrameCounter

gppShortAddress#

uint16_t __zcl_green_power_cluster_gp_tunneling_stop_command::gppShortAddress

gppDistance#

int8_t __zcl_green_power_cluster_gp_tunneling_stop_command::gppDistance