Structure for ZCL command "UpdateCIN" from "Device Management".

Public Attributes#

uint32_t

Public Attribute Documentation#

issuerEventId#

uint32_t __zcl_device_management_cluster_update_cin_command::issuerEventId

Definition at line 5422 of file app/zaptest/unit-test/zap-command-structs.h

implementationTime#

uint32_t __zcl_device_management_cluster_update_cin_command::implementationTime

Definition at line 5423 of file app/zaptest/unit-test/zap-command-structs.h

providerId#

uint32_t __zcl_device_management_cluster_update_cin_command::providerId

Definition at line 5424 of file app/zaptest/unit-test/zap-command-structs.h

customerIdNumber#

uint8_t* __zcl_device_management_cluster_update_cin_command::customerIdNumber

Definition at line 5425 of file app/zaptest/unit-test/zap-command-structs.h