Structure for ZCL command "StopBillingSession" from "Billing".

Public Attributes#

uint8_t *
uint16_t

Public Attribute Documentation#

userId#

uint8_t* __zcl_billing_cluster_stop_billing_session_command::userId

Definition at line 7138 of file app/zaptest/unit-test/zap-command-structs.h

serviceId#

uint16_t __zcl_billing_cluster_stop_billing_session_command::serviceId

Definition at line 7139 of file app/zaptest/unit-test/zap-command-structs.h

serviceProviderId#

uint16_t __zcl_billing_cluster_stop_billing_session_command::serviceProviderId

Definition at line 7140 of file app/zaptest/unit-test/zap-command-structs.h