Here is a list of all struct and union fields with links to the structures/unions they belong to:
- b -
- backgroundRx : EmberMultiprotocolPriorities
- bAlternateSetting : USB_InterfaceDescriptor_TypeDef
- batteryLevel : EmberDiagnosticData
- bcdDevice : USB_DeviceDescriptor_TypeDef
- bcdUSB : USB_DeviceDescriptor_TypeDef
- bConfigurationValue : USB_ConfigurationDescriptor_TypeDef
- bDescriptorType : USB_ConfigurationDescriptor_TypeDef , USB_DeviceDescriptor_TypeDef , USB_EndpointDescriptor_TypeDef , USB_InterfaceDescriptor_TypeDef
- bDeviceClass : USB_DeviceDescriptor_TypeDef
- bDeviceProtocol : USB_DeviceDescriptor_TypeDef
- bDeviceSubClass : USB_DeviceDescriptor_TypeDef
- bEndpointAddress : USB_EndpointDescriptor_TypeDef
- bindingId : EmberZclBindingContext_t
- bInterfaceClass : USB_InterfaceDescriptor_TypeDef
- bInterfaceNumber : USB_InterfaceDescriptor_TypeDef
- bInterfaceProtocol : USB_InterfaceDescriptor_TypeDef
- bInterfaceSubClass : USB_InterfaceDescriptor_TypeDef
- bInterval : USB_EndpointDescriptor_TypeDef
- bLength : USB_ConfigurationDescriptor_TypeDef , USB_DeviceDescriptor_TypeDef , USB_EndpointDescriptor_TypeDef , USB_InterfaceDescriptor_TypeDef
- bmAttributes : USB_ConfigurationDescriptor_TypeDef , USB_EndpointDescriptor_TypeDef
- bMaxPacketSize0 : USB_DeviceDescriptor_TypeDef
- bMaxPower : USB_ConfigurationDescriptor_TypeDef
- bmRequestType : USB_Setup_TypeDef
- bNumConfigurations : USB_DeviceDescriptor_TypeDef
- bNumEndpoints : USB_InterfaceDescriptor_TypeDef
- bNumInterfaces : USB_ConfigurationDescriptor_TypeDef
- bRequest : USB_Setup_TypeDef
- buffer : EmberCommandState , EmberZclAttributeWriteData_t
- bufferingMultiplier : USBD_Init_TypeDef
- bufferLength : EmberZclAttributeWriteData_t
- build : EmberVersion
- busy : EmberTaskControl
- bytes : EmberEui64 , EmberIpv6Address , EmberIpv6Prefix , EmberZclUid_t