Endpoint Manipulation
Macros |
|
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_ENDPOINT_ENDPOINT_DISABLE |
endpoint disable [endpoint:1]
|
|
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_ENDPOINT_ENDPOINT_ENABLE |
endpoint enable [endpoint:1]
|
|
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_ENDPOINT_ENDPOINT_PRINT |
endpoint print
|
Detailed Description
Commands related to the manipulation of endpoints.
Macro Definition Documentation
◆ EMBER_AF_DOXYGEN_CLI_COMMAND_ENDPOINT_ENDPOINT_DISABLE
#define EMBER_AF_DOXYGEN_CLI_COMMAND_ENDPOINT_ENDPOINT_DISABLE |
endpoint disable [endpoint:1]
-
Disable the endpoint for processing ZCL messages.
- endpoint - INT8U - Endpoint in question.
◆ EMBER_AF_DOXYGEN_CLI_COMMAND_ENDPOINT_ENDPOINT_ENABLE
#define EMBER_AF_DOXYGEN_CLI_COMMAND_ENDPOINT_ENDPOINT_ENABLE |
endpoint enable [endpoint:1]
-
Enable the endpoint for processing ZCL messages.
- endpoint - INT8U - Endpoint in question.
◆ EMBER_AF_DOXYGEN_CLI_COMMAND_ENDPOINT_ENDPOINT_PRINT
#define EMBER_AF_DOXYGEN_CLI_COMMAND_ENDPOINT_ENDPOINT_PRINT |
endpoint print
- Print the status of all the endpoints.