EmberAfDeviceInfo Struct Reference
A struct containing endpoint information about a device.
#include <
af-types.h
>
Data Fields | |
EmberEUI64 | eui64 |
EmberAfEndpointInfoStruct | endpoints [EMBER_AF_MAX_ENDPOINTS_PER_DEVICE] |
EmberAfDeviceDiscoveryStatus | status |
uint8_t | discoveryFailures |
uint8_t | capabilities |
uint8_t | endpointCount |
uint8_t | stackRevision |
A struct containing endpoint information about a device.
Field Documentation
◆ capabilities
uint8_t EmberAfDeviceInfo::capabilities |
◆ discoveryFailures
uint8_t EmberAfDeviceInfo::discoveryFailures |
◆ endpointCount
uint8_t EmberAfDeviceInfo::endpointCount |
◆ endpoints
EmberAfEndpointInfoStruct EmberAfDeviceInfo::endpoints[EMBER_AF_MAX_ENDPOINTS_PER_DEVICE] |
◆ eui64
EmberEUI64 EmberAfDeviceInfo::eui64 |
◆ stackRevision
uint8_t EmberAfDeviceInfo::stackRevision |
◆ status
EmberAfDeviceDiscoveryStatus EmberAfDeviceInfo::status |
The documentation for this struct was generated from the following file:
af-types.h