Cluster Commands: Window Covering

Macros

#define EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_UP
zcl window-covering up
#define EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_DOWN
zcl window-covering down
#define EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_STOP
zcl window-covering stop
#define EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_GO_TO_LIFT_VALUE
zcl window-covering go-to-lift-value [liftValue:2]
#define EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_GO_TO_LIFT_PERCENT
zcl window-covering go-to-lift-percent [percentageLiftValue:1]
#define EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_GO_TO_TILT_VALUE
zcl window-covering go-to-tilt-value [tiltValue:2]
#define EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_GO_TO_TILT_PERCENTAGE
zcl window-covering go-to-tilt-percentage [percentageTiltValue:1]

Detailed Description

This group describes the CLI commands for the Window Covering cluster. Listed below is a description of the cluster:

Provides an interface for controlling and adjusting automatic window coverings.

Macro Definition Documentation

◆ EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_DOWN

#define EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_DOWN

zcl window-covering down

  • Moves window covering to InstalledClosedLimit - Lift and InstalledCloseLimit - Tilt

◆ EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_GO_TO_LIFT_PERCENT

#define EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_GO_TO_LIFT_PERCENT

zcl window-covering go-to-lift-percent [percentageLiftValue:1]

  • Goto lift percentage specified
    • percentageLiftValue - INT8U

◆ EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_GO_TO_LIFT_VALUE

#define EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_GO_TO_LIFT_VALUE

zcl window-covering go-to-lift-value [liftValue:2]

  • Goto lift value specified
    • liftValue - INT16U

◆ EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_GO_TO_TILT_PERCENTAGE

#define EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_GO_TO_TILT_PERCENTAGE

zcl window-covering go-to-tilt-percentage [percentageTiltValue:1]

  • Goto tilt percentage specified
    • percentageTiltValue - INT8U

◆ EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_GO_TO_TILT_VALUE

#define EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_GO_TO_TILT_VALUE

zcl window-covering go-to-tilt-value [tiltValue:2]

  • Goto tilt value specified
    • tiltValue - INT16U

◆ EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_STOP

#define EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_STOP

zcl window-covering stop

  • Stop any adjusting of window covering

◆ EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_UP

#define EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_UP

zcl window-covering up

  • Moves window covering to InstalledOpenLimit - Lift and InstalledOpenLimit - Tilt