Cluster Commands: Demand Response and Load Control

Macros

#define EMBER_AF_DOXYGEN_CLI_COMMAND_DEMAND_RESPONSE_AND_LOAD_CONTROL_ZCL_DRLC_LCE
zcl drlc lce [eventId:4] [utilityEnrollmentGroup:1] [start:4] [duration:2] [eventControl:1]
#define EMBER_AF_DOXYGEN_CLI_COMMAND_DEMAND_RESPONSE_AND_LOAD_CONTROL_CL
zcl drlc cl [issuerEventId:4] [deviceClass:2] [utilityEnrollmentGroup:1] [cancelControl:1] [effectiveTime:4]
#define EMBER_AF_DOXYGEN_CLI_COMMAND_DEMAND_RESPONSE_AND_LOAD_CONTROL_CA
zcl drlc ca [cancelControl:1]
#define EMBER_AF_DOXYGEN_CLI_COMMAND_DEMAND_RESPONSE_AND_LOAD_CONTROL_GSE
zcl drlc gse [startTime:4] [numberOfEvents:1] [issuerEventId:4]

Detailed Description

This group describes the CLI commands for the Demand Response and Load Control cluster. Listed below is a description of the cluster:

This cluster provides an interface to the functionality of Smart Energy Demand Response and Load Control. Devices targeted by this cluster include thermostats and devices that support load control.

Macro Definition Documentation

◆ EMBER_AF_DOXYGEN_CLI_COMMAND_DEMAND_RESPONSE_AND_LOAD_CONTROL_CA

#define EMBER_AF_DOXYGEN_CLI_COMMAND_DEMAND_RESPONSE_AND_LOAD_CONTROL_CA

zcl drlc ca [cancelControl:1]

  • Command description for CancelAllLoadControlEvents
    • cancelControl - AmiCancelControl [BITMAP8]

◆ EMBER_AF_DOXYGEN_CLI_COMMAND_DEMAND_RESPONSE_AND_LOAD_CONTROL_CL

#define EMBER_AF_DOXYGEN_CLI_COMMAND_DEMAND_RESPONSE_AND_LOAD_CONTROL_CL

zcl drlc cl [issuerEventId:4] [deviceClass:2] [utilityEnrollmentGroup:1] [cancelControl:1] [effectiveTime:4]

  • Command description for CancelLoadControlEvent
    • issuerEventId - INT32U
    • deviceClass - AmiDeviceClass [BITMAP16]
    • utilityEnrollmentGroup - INT8U
    • cancelControl - AmiCancelControl [BITMAP8]
    • effectiveTime - UTC_TIME

◆ EMBER_AF_DOXYGEN_CLI_COMMAND_DEMAND_RESPONSE_AND_LOAD_CONTROL_GSE

#define EMBER_AF_DOXYGEN_CLI_COMMAND_DEMAND_RESPONSE_AND_LOAD_CONTROL_GSE

zcl drlc gse [startTime:4] [numberOfEvents:1] [issuerEventId:4]

  • Command description for GetScheduledEvents
    • startTime - UTC_TIME
    • numberOfEvents - INT8U
    • issuerEventId - INT32U

◆ EMBER_AF_DOXYGEN_CLI_COMMAND_DEMAND_RESPONSE_AND_LOAD_CONTROL_ZCL_DRLC_LCE

#define EMBER_AF_DOXYGEN_CLI_COMMAND_DEMAND_RESPONSE_AND_LOAD_CONTROL_ZCL_DRLC_LCE

zcl drlc lce [eventId:4] [utilityEnrollmentGroup:1] [start:4] [duration:2] [eventControl:1]

  • Populate a buffer to send a static load control event with the following values: all device classes, all uegs, criticality level: normal, 1.1c cooling temp offset, 1.1c heating temp offset, cool temp set point 23.3c, heat temp set point, -10% avg load percent, duty cycle
    • eventId - INT32U - 4 byte event id for the load control event
    • utilityEnrollmentGroup - INT8U - UEG of the load control event
    • start - INT32U - Start time for the load control event
    • duration - INT16U - Duration for the load control event
    • eventControl - INT8U - Control byte for the load control event