Macros

#define EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_ADD
zcl groups add [groupId:2] [groupName:-1]
#define EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_VIEW
zcl groups view [groupId:2]
#define EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_GET
zcl groups get [groupCount:1] [groupList:2]
#define EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_REMOVE
zcl groups remove [groupId:2]
#define EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_RMALL
zcl groups rmall
#define EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_ADD_IF_ID
zcl groups add-if-id [groupId:2] [groupName:-1]

Detailed Description

This group describes the CLI commands for the Groups cluster. Listed below is a description of the cluster:

Attributes and commands for group configuration and manipulation.

Macro Definition Documentation

◆ EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_ADD

#define EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_ADD

zcl groups add [groupId:2] [groupName:-1]

  • Command description for AddGroup
    • groupId - INT16U
    • groupName - CHAR_STRING

◆ EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_ADD_IF_ID

#define EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_ADD_IF_ID

zcl groups add-if-id [groupId:2] [groupName:-1]

  • Command description for AddGroupIfIdentifying
    • groupId - INT16U
    • groupName - CHAR_STRING

◆ EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_GET

#define EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_GET

zcl groups get [groupCount:1] [groupList:2]

  • Command description for GetGroupMembership
    • groupCount - INT8U
    • groupList - INT16U

◆ EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_REMOVE

#define EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_REMOVE

zcl groups remove [groupId:2]

  • Command description for RemoveGroup
    • groupId - INT16U

◆ EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_RMALL

#define EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_RMALL

zcl groups rmall

  • Command description for RemoveAllGroups

◆ EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_VIEW

#define EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_VIEW

zcl groups view [groupId:2]

  • Command description for ViewGroup
    • groupId - INT16U