EmberAfRemoteClusterStruct Struct Reference
Zigbee Internet Client/Server remote cluster struct.
#include <
af-types.h
>
Data Fields |
|
| EmberAfClusterId | clusterId |
| EmberAfProfileId | profileId |
| uint16_t | deviceId |
| uint8_t | endpoint |
| EmberAfRemoteClusterType | type |
Zigbee Internet Client/Server remote cluster struct.
Field Documentation
◆ clusterId
| EmberAfClusterId EmberAfRemoteClusterStruct::clusterId |
◆ deviceId
| uint16_t EmberAfRemoteClusterStruct::deviceId |
◆ endpoint
| uint8_t EmberAfRemoteClusterStruct::endpoint |
◆ profileId
| EmberAfProfileId EmberAfRemoteClusterStruct::profileId |
◆ type
| EmberAfRemoteClusterType EmberAfRemoteClusterStruct::type |
The documentation for this struct was generated from the following file:
-
af-types.h