Macros

#define EMBER_AF_DOXYGEN_CLI_COMMAND_NETWORK_FIND_NETWORK_FIND_MASK
network find mask [page:1] [mask:4]
#define EMBER_AF_DOXYGEN_CLI_COMMAND_NETWORK_FIND_NETWORK_FIND_MODE
network find mode [mode:1]
#define EMBER_AF_DOXYGEN_CLI_COMMAND_NETWORK_FIND_NETWORK_FIND_PRINT
network find print

Detailed Description

This plugin provides additional commands for forming and joining the network.

Macro Definition Documentation

◆ EMBER_AF_DOXYGEN_CLI_COMMAND_NETWORK_FIND_NETWORK_FIND_MASK

#define EMBER_AF_DOXYGEN_CLI_COMMAND_NETWORK_FIND_NETWORK_FIND_MASK

network find mask [page:1] [mask:4]

  • Set a channel mask for a given channel page for 'find joinable' and 'find unused'.
    • page - INT8U - channel page (0 and 28-31, if sub-GHz support is included)
    • mask - INT32U - channel mask

◆ EMBER_AF_DOXYGEN_CLI_COMMAND_NETWORK_FIND_NETWORK_FIND_MODE

#define EMBER_AF_DOXYGEN_CLI_COMMAND_NETWORK_FIND_NETWORK_FIND_MODE

network find mode [mode:1]

  • Set a search mode for 'find joinable' and 'find unused'.
    • mode - BITMAP8 - Bit 0 = enable 2.4GHz, Bit 1 = enable sub-GHz

◆ EMBER_AF_DOXYGEN_CLI_COMMAND_NETWORK_FIND_NETWORK_FIND_PRINT

#define EMBER_AF_DOXYGEN_CLI_COMMAND_NETWORK_FIND_NETWORK_FIND_PRINT

network find print

  • Print network search parameters (mode and channel masks).