EmberDutyCycleLimits Struct Reference
A structure containing duty cycle limit configurations.
#include <
ember-types.h
>
Data Fields |
|
| EmberDutyCycleHectoPct | limitThresh |
| EmberDutyCycleHectoPct | critThresh |
| EmberDutyCycleHectoPct | suspLimit |
A structure containing duty cycle limit configurations.
All limits are absolute and are required to be as follows: suspLimit > critThresh > limitThresh For example: suspLimit = 250 (2.5%), critThresh = 180 (1.8%), limitThresh 100 (1.00%).
Field Documentation
◆ critThresh
| EmberDutyCycleHectoPct EmberDutyCycleLimits::critThresh |
The Critical Threshold in % * 100.
◆ limitThresh
| EmberDutyCycleHectoPct EmberDutyCycleLimits::limitThresh |
The Limited Threshold in % * 100.
◆ suspLimit
| EmberDutyCycleHectoPct EmberDutyCycleLimits::suspLimit |
The Suspended Limit (LBT) in % * 100.
The documentation for this struct was generated from the following file:
-
ember-types.h