Macros

#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_CONNECTION_MANAGER_PLUGIN_CONNECTION_MANAGER_SET_FORCE_SHORT_POLL
plugin connection-manager set-force-short-poll [sleepyEnable:1]

Detailed Description

Runtime configuration CLI commands for Connection Manager

Macro Definition Documentation

◆ EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_CONNECTION_MANAGER_PLUGIN_CONNECTION_MANAGER_SET_FORCE_SHORT_POLL

#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_CONNECTION_MANAGER_PLUGIN_CONNECTION_MANAGER_SET_FORCE_SHORT_POLL

plugin connection-manager set-force-short-poll [sleepyEnable:1]

  • Can be used to force the device to permanently poll on a short interval (must enabled for HA testing).
    • sleepyEnable - INT8U - 1 to permanently force short polling, 0 to behave as normal (default).