Plugin Commands: Counters
Macros | |
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_COUNTERS_PLUGIN_COUNTER_PRINT_COUNTER_TYPE |
plugin counter print-counter-type [type:1] | |
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_COUNTERS_PLUGIN_COUNTERS_CLEAR |
plugin counters clear | |
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_COUNTERS_PLUGIN_COUNTERS_PRINT |
plugin counters print | |
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_COUNTERS_PLUGIN_COUNTERS_PRINT_THRESHOLDS |
plugin counters print-thresholds | |
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_COUNTERS_PLUGIN_COUNTERS_RESET_THRESHOLD |
plugin counters reset-threshold | |
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_COUNTERS_PLUGIN_COUNTERS_SEND_REQUEST |
plugin counters send-request | |
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_COUNTERS_PLUGIN_COUNTERS_SET_THRESHOLD |
plugin counters set-threshold [type:1] [threshold:2] | |
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_COUNTERS_PLUGIN_COUNTERS_SIMPLE_PRINT |
plugin counters simple-print |
Detailed Description
This plugin provides APIs and CLI commands for reading and manipulating counters that record different events in the stack.
Macro Definition Documentation
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_COUNTERS_PLUGIN_COUNTER_PRINT_COUNTER_TYPE |
plugin counter print-counter-type [type:1]
- Print value of this particular counter.
- type - INT8U - The counter type to print.
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_COUNTERS_PLUGIN_COUNTERS_CLEAR |
plugin counters clear
- Clear all counter values.
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_COUNTERS_PLUGIN_COUNTERS_PRINT |
plugin counters print
- Print all counter values and clear them.
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_COUNTERS_PLUGIN_COUNTERS_PRINT_THRESHOLDS |
plugin counters print-thresholds
- Prints the thresholds of all the counters.
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_COUNTERS_PLUGIN_COUNTERS_RESET_THRESHOLD |
plugin counters reset-threshold
- Resets all thresholds values to 0xFFFF.
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_COUNTERS_PLUGIN_COUNTERS_SEND_REQUEST |
plugin counters send-request
- Sends a request for ota counters
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_COUNTERS_PLUGIN_COUNTERS_SET_THRESHOLD |
plugin counters set-threshold [type:1] [threshold:2]
- Set a threshold value for a particular type of counter.
- type - INT8U - type of counter
- threshold - INT16U - Threshold Value
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_COUNTERS_PLUGIN_COUNTERS_SIMPLE_PRINT |
plugin counters simple-print
- Print all counter values.