Structure for ZCL command "SignalStateNotification" from "Appliance Control".

Public Attribute Documentation#

applianceStatus#

uint8_t __zcl_appliance_control_cluster_signal_state_notification_command::applianceStatus

Definition at line 1217 of file app/zaptest/unit-test/zap-command-structs.h

remoteEnableFlagsAndDeviceStatus2#

uint8_t __zcl_appliance_control_cluster_signal_state_notification_command::remoteEnableFlagsAndDeviceStatus2

Definition at line 1218 of file app/zaptest/unit-test/zap-command-structs.h

applianceStatus2#

uint32_t __zcl_appliance_control_cluster_signal_state_notification_command::applianceStatus2

Definition at line 1219 of file app/zaptest/unit-test/zap-command-structs.h