Structure for ZCL command "SupportedTunnelProtocolsResponse" from "Tunneling".

Public Attributes#

uint8_t *

Public Attribute Documentation#

protocolListComplete#

uint8_t __zcl_tunneling_cluster_supported_tunnel_protocols_response_command::protocolListComplete

Definition at line 747 of file app/zaptest/unit-test/zap-command-structs.h

protocolCount#

uint8_t __zcl_tunneling_cluster_supported_tunnel_protocols_response_command::protocolCount

Definition at line 748 of file app/zaptest/unit-test/zap-command-structs.h

protocolList#

uint8_t* __zcl_tunneling_cluster_supported_tunnel_protocols_response_command::protocolList

Definition at line 749 of file app/zaptest/unit-test/zap-command-structs.h