Structure for ZCL command "ImageBlockRequest" from "Over the Air Bootloading".
Public Attribute Documentation#
fieldControl#
uint8_t __zcl_over_the_air_bootloading_cluster_image_block_request_command::fieldControl
Definition at line
6154
of file app/zaptest/unit-test/zap-command-structs.h
manufacturerId#
uint16_t __zcl_over_the_air_bootloading_cluster_image_block_request_command::manufacturerId
Definition at line
6155
of file app/zaptest/unit-test/zap-command-structs.h
imageType#
uint16_t __zcl_over_the_air_bootloading_cluster_image_block_request_command::imageType
Definition at line
6156
of file app/zaptest/unit-test/zap-command-structs.h
fileVersion#
uint32_t __zcl_over_the_air_bootloading_cluster_image_block_request_command::fileVersion
Definition at line
6157
of file app/zaptest/unit-test/zap-command-structs.h
fileOffset#
uint32_t __zcl_over_the_air_bootloading_cluster_image_block_request_command::fileOffset
Definition at line
6158
of file app/zaptest/unit-test/zap-command-structs.h
maxDataSize#
uint8_t __zcl_over_the_air_bootloading_cluster_image_block_request_command::maxDataSize
Definition at line
6159
of file app/zaptest/unit-test/zap-command-structs.h
requestNodeAddress#
uint8_t* __zcl_over_the_air_bootloading_cluster_image_block_request_command::requestNodeAddress
Definition at line
6160
of file app/zaptest/unit-test/zap-command-structs.h