Structure for ZCL command "UpgradeEndRequest" from "Over the Air Bootloading".

Public Attributes#

uint8_t
uint16_t
uint32_t

Public Attribute Documentation#

status#

uint8_t __zcl_over_the_air_bootloading_cluster_upgrade_end_request_command::status

Definition at line 6080 of file app/zaptest/unit-test/zap-command-structs.h

manufacturerId#

uint16_t __zcl_over_the_air_bootloading_cluster_upgrade_end_request_command::manufacturerId

Definition at line 6081 of file app/zaptest/unit-test/zap-command-structs.h

imageType#

uint16_t __zcl_over_the_air_bootloading_cluster_upgrade_end_request_command::imageType

Definition at line 6082 of file app/zaptest/unit-test/zap-command-structs.h

fileVersion#

uint32_t __zcl_over_the_air_bootloading_cluster_upgrade_end_request_command::fileVersion

Definition at line 6083 of file app/zaptest/unit-test/zap-command-structs.h