Structure for ZCL command "QueryNextImageResponse" from "Over the Air Bootloading".
Public Attribute Documentation#
status#
uint8_t __zcl_over_the_air_bootloading_cluster_query_next_image_response_command::status
Definition at line
6116
of file app/zaptest/unit-test/zap-command-structs.h
manufacturerId#
uint16_t __zcl_over_the_air_bootloading_cluster_query_next_image_response_command::manufacturerId
Definition at line
6117
of file app/zaptest/unit-test/zap-command-structs.h
imageType#
uint16_t __zcl_over_the_air_bootloading_cluster_query_next_image_response_command::imageType
Definition at line
6118
of file app/zaptest/unit-test/zap-command-structs.h
fileVersion#
uint32_t __zcl_over_the_air_bootloading_cluster_query_next_image_response_command::fileVersion
Definition at line
6119
of file app/zaptest/unit-test/zap-command-structs.h
imageSize#
uint32_t __zcl_over_the_air_bootloading_cluster_query_next_image_response_command::imageSize
Definition at line
6120
of file app/zaptest/unit-test/zap-command-structs.h